Page 1299 - BNC to N RF Cable Assembly Datasheets
P. 1299

PE3C6217 CAD Drawing
                              Plenum N Female to SMA Male Right Angle Low PIM Cable Using
                                     SPP-250-LLPL Coax Using Times Microwave Parts

          APPROVED  S.ELLIS                                                                            THE INFORMATION AND  DESIGN IN THIS DOCUMENT IS THE PROPERTY OF  PASTERNACK CORPORATION.   ALL RIGHTS RESERVED.  1  1  N/A  REV  A





         DATE  04/09/19                                        CONTACT  SMA MALE  RA                          SHEET                     OF  SCALE  PE3C6217


      REVISIONS                                                                                                     PART NUMBER

          DESCRIPTION  INITIAL RELEASE                     5/16 HEX                                          Pasternack Enterprises, Inc. P.O.Box 16759, Irvine, CA 92623. Phone:  1.949.261.1920 │ 1.866.727.8376  Fax:  1.949.261.7451 www.pasternack.com │ e-mail: sales@pasternack.com  K.DANG



                                     PIM LEVEL  -zzzdBc  6" FROM CABLE END                                          DRAWN BY



         REV.  A                                         1 PLACE.                                                   CAGE          53919
                                                PIM LABEL     -   LABEL CENTERED 84" OR LESS. -   GREATER THAN 84" LABEL 2 PLACES      12" FROM CABLE END.  UNLESS OTHERWISE SPECIFIED LEADING DIMENSIONS ARE INCHES DIMENSIONS IN [ ] ARE MILLIMETERS  TOLERANCES:  FRACTIONS  .2     [5.08]  ± 1/32  .01   [ .25 ]  ANGLES ± 1°  .005 [ .13 ]  ALL DIMENSIONS SHOWN ARE FOR REFERENCE ONLY.  THIRD-ANGLE PROJECTION  SIZE  A












                          LENGTH MEASURED FROM CONTACT TO CONTACT  www.PASTERNACK.com    PART    #  PE LABEL  SPP-250-LLPL  .X=±  .XX=±  .XXX=±




















                                      HEAT SHRINK  PROTECTOR  (2X)                                                   THESE COMMODITIES, TECHNOLOGY OR SOFTWARE WERE EXPORTED FROM THE UNITED STATES IN ACCORDANCE WITH THE EXPORT  ADMINISTRATION REGULATIONS. DIVERSION CONTRARY TO U.S. LAW PROHIBITED.




                                                          16mm FLATS





                                                                       N FEMALE


                                                          CONTACT                                                     -


                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.



                                                                                                                        T-Rev.B
                                                       PE3C6217  REV 1.0                                               6
   1294   1295   1296   1297   1298   1299   1300   1301   1302   1303   1304