Page 1316 - BNC to N RF Cable Assembly Datasheets
P. 1316

MIL-DTL-17 N Female to SMA Male Right Angle
     Cable Using M17/84-RG223 Coax




     RF Cable Assemblies Technical Data Sheet                                                           PE3M0046


                   How to Order

                       Part Number Configuration:             PE3M0046        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                    |                             cm = Centimeters
                                                                                                                      <blank> = Inches
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3M0046-12 = 12 inches long cable
                                 PE3M0046-100cm = 100 cm long cable


                   MIL-DTL-17 N Female to SMA Male Right Angle Cable Using M17/84-RG223 Coax from Pasternack Enterprises has same
                   day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: MIL-DTL-17 N Female to SMA Male Right Angle Cable Using M17/84-RG223 Coax PE3M0046

                   URL: https://www.pasternack.com/n-female-sma-male-m17-84-rg223-cable-assembly-pe3m0046-p.aspx




































                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3M0046  REV 1.1                                               5
   1311   1312   1313   1314   1315   1316   1317   1318   1319   1320   1321