Page 2128 - BNC to N RF Cable Assembly Datasheets
P. 2128

Handheld RF Analyzer Rugged Phase Stable Cable N
     Male to N Male Cable Using PE-FF430 Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4002


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male
                      •  Cable Type: PE-FF430

                   Features
                       •  Excellent VSWR and Insertion Loss
                       •  Excellent Amplitude and Phase Stability with Flexure
                       •  Rugged Armor provides crush and torque resistence
                       •  UV resistant jacket
                       •  Each serialized assembly includes test data
                       •  In stock and ready to ship



                   Applications
                       •  Field Testing                 •  Handheld Network Analyzers    •  Site Maintenance
                       •  Tower Measurements            •  Portable Spectrum Analyzers
                       •  Base Station Analyzers        •  Distance-To-Fault Measurements
                   .
                    Description
                   Pasternack’s Handheld RF Analyzer Phase Stable cable assemblies are designed for use with portable and handheld network
                   analyzers, spectrum analyzers and base station analyzers. These rugged portable analyzer cable assemblies offer a unique
                   combination of low loss, phase stability, low VSWR and durability. The tough analyzer cable armor offers crush resistance,
                   torque resistance, water resistance and UV resistance while still maintaining a high level of flexibility. These rugged handheld
                   analyzer cable assemblies are compatible with Fieldfox®, Site Master, CellAdvisor® and Sitehawk® analyzers, supporting site
                   maintenance, field testing, antenna testing and distance-to-fault measurements.

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            9             GHz
                       VSWR                                                              1.2:1
                       Phase Stability with Flexure                                       1.5         Degrees
                       Amplitude Stability with Flexure                                   0.1           dB
                       .











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Handheld RF Analyzer Rugged Phase Stable Cable N Male to N Male Cable Using PE-
                      FF430 Coax, RoHS PE3C4002







                                                       PE3C4002  REV 1.0                                               1
   2123   2124   2125   2126   2127   2128   2129   2130   2131   2132   2133