Page 2136 - BNC to N RF Cable Assembly Datasheets
P. 2136

Handheld RF Analyzer Rugged Phase Stable Cable N
     Male to N Male Cable Using PE-FF430 Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4005


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                       N Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating                              Passivated Stainless Steel
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       Coupling Nut Material and Plating    Passivated Stainless Steel
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                       Fieldfox® is a registered trademark of Keysight Technologies
                       CellAdvisor® is registered trademark Viavi Solutions
                       SiteHawk® is a registered trademark of Bird Technologies

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +105 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.


























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Handheld RF Analyzer Rugged Phase Stable Cable N Male to N Male Cable Using PE-
                      FF430 Coax, RoHS PE3C4005







                                                       PE3C4005  REV 1.0                                               3
   2131   2132   2133   2134   2135   2136   2137   2138   2139   2140   2141