Page 2195 - BNC to N RF Cable Assembly Datasheets
P. 2195

N Male to N Male Cable Using RG8 Coax





     RF Cable Assemblies Technical Data Sheet                                                                PE3570


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: N Male
                      •  Cable Type: RG8




                   .
                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000           MHz
                       VSWR                                                              1.4:1
                       Velocity of Propagation                              66                           %
                       Capacitance                                      30.8 [101.05]                pF/ft [pF/m]
                       .

                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               50        100        250        500       1,000          MHz
                       Insertion Loss (Max.)   0.21      0.22       0.23       0.25      0.28           dB/ft
                                              [0.69]     [0.72]    [0.75]     [0.82]     [0.92]        [dB/m]
                       VSWR (Max.)            1.4:1      1.4:1      1.4:1     1.4:1      1.4:1
                       Return Loss (Max.)     15.56     15.563     15.563     15.563     15.563         dB
                       .

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.82 in [20.83 mm]
                       .
                       Weight                                            0.28 lbs [127.01 g]
                       Cable
                       Cable Type                                        RG8
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper
                       Dielectric Type                                   PE (LD)
                       Number of Shields                                 1
                       Shield Layer 1                                    Copper Braid


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Cable Using RG8 Coax PE3570








                                                        PE3570  REV 1.0                                                1
   2190   2191   2192   2193   2194   2195   2196   2197   2198   2199   2200