Page 2332 - BNC to N RF Cable Assembly Datasheets
P. 2332

Handheld RF Analyzer Rugged Phase Stable Cable N Male
     to N Male Right Angle Cable Using PE-FF430 Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4003


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               3          6          9                                  GHz
                       Insertion Loss (Max.)   0.22      0.33       0.44                                dB/ft
                                              0.72       1.08       1.44                                dB/m


                                                                                                        dB/m
                       Power Handling (Max.)  277        215        150                                Watts
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Cable Assembly
                       .
                       Cable
                       Cable Type                                        PE-FF430
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 6
                       Shield Layer 1                                    Silver Plated Copper Tape
                       Shield Layer 2                                    Metalized Polymide
                       Shield Layer 3                                    Silver Plated Copper Braid
                       Jacket Material                                   TPE
                       Jacket Diameter                                   0.43 in  [10.92 mm]
                       .
                       One Time Minimum Bend Radius                      1.5 in [38.1 mm]
                       Flat Plate Crush                                  1,200 lbs/in [21.43 Kg/mm]
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                  N Male Right Angle
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       Coupling Nut Material and Plating    Passivated Stainless Steel   Passivated Stainless Steel
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Handheld RF Analyzer Rugged Phase Stable Cable N Male to N Male Right Angle Cable Us-
                      ing PE-FF430 Coax, RoHS PE3C4003







                                                       PE3C4003  REV 1.0                                               2
   2327   2328   2329   2330   2331   2332   2333   2334   2335   2336   2337