Page 2345 - BNC to N RF Cable Assembly Datasheets
P. 2345

N Male to N Male Right Angle Cable Using
     PE-141FLEX Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                          PE3CA1048


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                  N Male Right Angle
                       Impedance                                  50 Ohms                      50 Ohms
                       Mating Cycles                                500                          500
                       Contact Material and Plating              Brass, Gold                  Brass, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Coupling Nut Material and Plating         Brass, Nickel                Brass, Nickel
                       Hex Size                                    3/4 Inch                    3/4 Inch
                       Body Material and Plating                 Brass, Nickel                Brass, Nickel
                       .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +150 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.




























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Right Angle Cable Using PE-141FLEX Coax, RoHS PE3CA1048








                                                      PE3CA1048  REV 1.1                                               3
   2340   2341   2342   2343   2344   2345   2346   2347   2348   2349   2350