Page 2381 - BNC to N RF Cable Assembly Datasheets
P. 2381

Outdoor Rated N Male to NEX10 Male Low PIM Cable
     Using SPO-250 Coax Using Times Microwave Parts




     RF Cable Assemblies Technical Data Sheet                                                            PE3C6347


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: NEX10 Male                                  SPO-250
                      •  Cable Type: SPO-250

                   Features                                                                            OUTER SHIELD
                       •  Max Frequency 5.8 GHz                                                         DIELECTRIC
                       •  Low PIM: -160 dBc Max
                       •  83% Phase Velocity                                    .303
                                                                                7.69
                       •  PE Jacket                                            JACKET
                       •  500 Mating Cycles
                       •  100% Tested with PIM Test Results Marked on Cable
                       •  Lightweight and Extremely Flexible                                           SOLID CENTER
                                                                                                       CONDUCTOR
                       •  Low Loss with Excellent VSWR
                       •  IP67 (when mated)
                       •  Using Times Microwave Components

                   Applications
                       •  General Purpose               •  Distributed Antenna Systems   •  Multi-Carrier Communication
                       •  Laboratory Use                 (DAS)                            Systems
                       •  Low PIM Applications                                           •  PIM Testing
                   .
                    Description
                   Pasternack’s PE3C6347 type N male to NEX10 male cable using SPO-250 coax is part of our full line of RF components avail-
                   able for same-day shipping. Pasternack’s corrugated RF cable assemblies are ideal for applications where durability and high
                   power are needed. This Pasternack type N to NEX10 cable assembly has a male to male gender configuration with 50 ohm cor-
                   rugated SPO-250 coax. The PE3C6347 type N male to NEX10 male cable assembly operates to 5.8 GHz. Our low PIM design
                   also offers excellent passive intermodulation performance with PIM levels better than -160 dBc. Times Microwave cable is
                   used in each assembly and TMS components are used to form connections with the super flexible low PIM cable. These cable
                   assemblies are expertly built to satisfy your specific need with high quality Times Microwave Systems manufactured parts.

                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can be
                   obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other avail-
                   able RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom label-
                   ing. RF testing can also be performed to document the electrical performance of your cable assembly.












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Outdoor Rated N Male to NEX10 Male Low PIM Cable Using SPO-250 Coax Using Times
                      Microwave Parts PE3C6347                                                           Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C6347  REV 1.1                                               1
   2376   2377   2378   2379   2380   2381   2382   2383   2384   2385   2386