Page 2413 - BNC to N RF Cable Assembly Datasheets
P. 2413

N Male to QN Male Right Angle Cable Using LMR-195 Coax






      TECHNICAL D                                                                                      PE3C0059
      TECHNICAL DATA SHEETATA SHEET

                   N Male to QN Male Right Angle Cable Using LMR-195 Coax

                   Configuration
                       Connector 1                                       N Male
                       Connector 2                                       QN Male Right Angle
                       Cable Type                                        LMR-195

                   Electrical Specifications
                       Impedance, Ohms                                   50

                   Mechanical Specifications
                       Cable Assembly
                       Cable Type                                        LMR-195

                       Temperature
                       Temperature Operating Range, deg C                -40 to +85
                       Temperature Storage Range, deg C                  -70 to +85
                       Diameter, in [mm]                                 0.8 [20.32]
                       .
                       Weight, lbs [g]                                   0.227 [102.97]
                       Cable Color                                       Black
                       One Time Minimum Bend Radius, in [mm]             0.5 [12.7]
                       Repeated Minimum Bend Radius, in [mm]             2 [50.8]
                       Cable
                       No of Shields                                     2
                       Dielectric Type                                   PE (F)
                       Jacket Material                                   PE
                       Jacket Diameter, in [mm]                          0.195 [4.95]

                       Connector 1
                       Type                                              N Male
                       Configuration                                     Straight
                       Inner Conductor Material and Plating              Brass, Silver
                       Inner Conductor Plating Specification             15µ in. minimum
                       Body Material and Plating                         Brass, Nickel
                       Connector 2
                       Type                                              QN Male Right Angle
                       Configuration                                     Right Angle
                       Inner Conductor Material and Plating              Brass, Gold
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to QN Male Right Angle Cable Using LMR-195 Coax PE3C0059












                                                        PE3C0059  REV                                                  1
   2408   2409   2410   2411   2412   2413   2414   2415   2416   2417   2418