Page 2513 - BNC to N RF Cable Assembly Datasheets
P. 2513

Handheld RF Analyzer Rugged Phase Stable Cable N
     Male to SMA Male Cable Using PE-FF430 Coax, RoHS




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4008


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               9          12         18                                 GHz
                       Insertion Loss (Max.)   0.44      0.52       0.68                                dB/ft
                                              1.44       1.71       2.23                                dB/m


                                                                                                        dB/m
                       Power Handling (Max.)  150        114         85                                Watts
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Cable Assembly
                       .
                       Cable
                       Cable Type                                        PE-FF430
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Solid
                       Inner Conductor Material and Plating              Copper, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 6
                       Shield Layer 1                                    Silver Plated Copper Tape
                       Shield Layer 2                                    Metalized Polymide
                       Shield Layer 3                                    Silver Plated Copper Braid
                       Jacket Material                                   TPE
                       Jacket Diameter                                   0.43 in  [10.92 mm]
                       .
                       One Time Minimum Bend Radius                      1.5 in [38.1 mm]
                       Flat Plate Crush                                  1,200 lbs/in [21.43 Kg/mm]
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                        N Male                      SMA Male
                       Impedance                                  50 Ohms                      50 Ohms
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Body Material and Plating            Passivated Stainless Steel   Passivated Stainless Steel
                       Coupling Nut Material and Plating    Passivated Stainless Steel   Passivated Stainless Steel
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Handheld RF Analyzer Rugged Phase Stable Cable N Male to SMA Male Cable Using PE-
                      FF430 Coax, RoHS PE3C4008







                                                       PE3C4008  REV 1.0                                               2
   2508   2509   2510   2511   2512   2513   2514   2515   2516   2517   2518