Page 2641 - BNC to N RF Cable Assembly Datasheets
P. 2641

N Male to TNC Male Low Loss Cable Using PE-P160LL Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C5267


                   Configuration
                      •  Connector 1: N Male
                      •  Connector 2: TNC Male
                      •  Cable Type: PE-P160LL

                   Features                                                                      SHIELD LAYER 2
                       •  Max Frequency 18 GHz                                         3.05 .120      JACKET
                       •  Shielding Effectivity > 90 dB                                                SHIELD LAYER 3
                       •  82.5% Phase Velocity
                       •  Triple Shielded                                                              SHIELD LAYER 1
                       •  FEP Jacket
                       •  0.8 inch Minimum Bend Radius                              SOLID CENTER       DIELECTRIC
                       •  Max VSWR of 1.35:1 to 18 GHz                               CONDUCTOR
                       •  Same Day Shipment of Custom Lengths                                SECTION VIEW
                       •  RoHS and REACH Compliant

                   Applications
                       •  General Purpose               •  Automated Test Systems        •  Phased Arrays
                       •  Laboratory Use                •  Airborne Systems              •  EW and Countermeasures
                   .
                    Description
                   The PE3C5267 N Male to TNC Male Low Loss cable assembly is part of a series of cable assemblies that use our PE-P160LL
                   double shielded coax. The PE-P160LL based cable assemblies are available in a variety of connector configurations operating
                   to a maximum frequency for this cable series of 18 GHz. The PE3C5267 high performance cable assembly with a 82.5% phase
                   velocity offers very low loss performance in a 0.16 inch coax up to 18 GHz. The shielding effectiveness of the PE-P160LL
                   double shielded coax is greater than 95 dB. The durable stainless steel connectors and FEP cable jacket provide a cost
                   effective design ideal for test environments where a rugged cable assembly is required. A heavy duty heat shrink booting
                   provides improved strain relief and adds to the durability of the cable assembly.
                   Custom versions of most RF cable assemblies can be built and shipped same day. Custom cable assembly lengths can
                   be obtained by specifying the desired length on the web site at time of order or by contacting a sales representative. Other
                   available RF cable assembly value added services include connector orientation or clocking, heat shrink booting and custom
                   labeling. RF testing can also be performed to document the electrical performance of your cable assembly.
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to TNC Male Low Loss Cable Using PE-P160LL Coax PE3C5267
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE3C5267  REV 1.0                                               1
   2636   2637   2638   2639   2640   2641   2642   2643   2644   2645   2646