Page 549 - BNC to N RF Cable Assembly Datasheets
P. 549

Blue FAKRA Plug to BNC Male Cable Using RG174 Coax





     RF Cable Assemblies Technical Data Sheet                                                            PE3C3456


                       Dielectric Type                                   PE (LD)
                       Number of Shields                                 1
                       Shield Layer 1                                    Tinned Copper Braid
                       Jacket Material                                   PVC, Black
                       Jacket Diameter                                   0.11 in  [2.79 mm]
                       .
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                      FAKRA Plug                    BNC Male
                       Specification                                                         MIL-STD-348A
                       Impedance                                  50 Ohms                      50 Ohms
                       Configuration                               Straight                    Straight
                       Contact Material and Plating          Phosphor Bronze, Gold            Brass, Gold
                       Contact Plating Specification                                        50µ in. minimum
                       Dielectric Type                             PTFE                         Teflon
                       Outer Conductor Material and Plating      Brass, Nickel
                       Body Material and Plating                   Plastic                    Brass, Nickel
                       Body Plating Specification                                           100µ in. minimum
                       Coupling Nut Material and Plating                                      Brass, Nickel
                       Coupling Nut Plating Specification                                   100µ in. minimum
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.
                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +80 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Blue FAKRA Plug to BNC Male Cable Using RG174 Coax PE3C3456








                                                        PE3C3456  REV                                                  2
   544   545   546   547   548   549   550   551   552   553   554