Page 607 - BNC to N RF Cable Assembly Datasheets
P. 607

Violet FAKRA Plug to FAKRA Jack Right Angle
     Cable Using RG174 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE38753H


                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                      FAKRA Plug              FAKRA Jack Right Angle
                       Impedance                                  50 Ohms                      50 Ohms
                       Configuration                               Straight                   Right Angle
                       Contact Material and Plating          Phosphor Bronze, Gold        Phosphor Bronze, Gold
                       Dielectric Type                             Teflon                     Teflon/Delrin
                       Outer Conductor Material and Plating      Brass, Nickel                Brass, Nickel
                       Body Material and Plating                   Plastic                      Plastic
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
                      •  Values at 25°C, sea level.



































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Violet FAKRA Plug to FAKRA Jack Right Angle Cable Using RG174 Coax PE38753H








                                                       PE38753H  REV 1.0                                               2
   602   603   604   605   606   607   608   609   610   611   612