Page 990 - BNC to N RF Cable Assembly Datasheets
P. 990

Snap-On MMBX Plug Right Angle to Snap-On MMBX
     Plug Right Angle Cable Using RG174 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4033


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               50        100        250        500       1,000          MHz
                       Insertion Loss (Max.)   0.06      0.08       0.14       0.22      0.32           dB/ft
                                               0.2       0.26       0.46       0.72      1.05           dB/m


                                                                                                        dB/m
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.24 in [6.1 mm]
                       .
                       Cable
                       Cable Type                                        RG174
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PE
                       Number of Shields                                 1
                       Shield Layer 1                                    Tinned Copper Braid
                       Jacket Material                                   PVC, Black
                       Jacket Diameter                                   0.11 in  [2.79 mm]
                       .
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                  MMBX Plug Right Angle        MMBX Plug Right Angle
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Snap-On                      Snap-On
                       Mating Cycles                                100                          100
                       Contact Material and Plating          Beryllium Copper, Gold       Beryllium Copper, Gold
                       Dielectric Type                             PTFE                         PTFE
                       Outer Conductor Material and Plating      Brass, Gold                  Brass, Gold
                       Body Material and Plating                 Brass, Gold                  Brass, Gold
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including
                      price, inventory and certifications: Snap-On MMBX Plug Right Angle to Snap-On MMBX Plug Right Angle Cable Using
                      RG174 Coax PE3C4033







                                                       PE3C4033  REV 1.0                                               2
   985   986   987   988   989   990   991   992   993   994   995