Picture
Part No.
& Additional
Views
Series/Gender
Mounting holes
Flange Size
Hole Spacing
Pin size
USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Picture
Part No.
& Additional
Views
Series/Gender
Mounting holes
Flange Size
Hole Spacing
Pin size
![]() |
PE45610 | 2.4mm Female |
4 Hole Flange |
0.5 |
0.34 |
0.009 |
||||
![]() |
PE45611 | 2.4mm Female |
4 Hole Flange |
0.5 |
0.34 |
0.012 |
||||
![]() |
PE45612 | 2.4mm Female |
4 Hole Flange |
0.5 |
0.34 |
0.015 |
||||
![]() |
PE45613 | 2.4mm Female |
4 Hole Flange |
0.5 |
0.34 |
0.02 |
||||
![]() |
PE45614 | 2.4mm Female |
4 Hole Flange |
0.375 |
0.25 |
0.009 |
||||
![]() |
PE45615 | 2.4mm Female |
4 Hole Flange |
0.375 |
0.25 |
0.012 |
||||
![]() |
PE45616 | 2.4mm Female |
4 Hole Flange |
0.375 |
0.25 |
0.015 |
||||
![]() |
PE45617 | 2.4mm Female |
4 Hole Flange |
0.375 |
0.25 |
0.02 |
||||
![]() |
PE45618 | 2.4mm Female |
2 Hole Flange |
0.626 |
0.481 |
0.009 |
||||
![]() |
PE45619 | 2.4mm Female |
2 Hole Flange |
0.626 |
0.481 |
0.012 |
||||
![]() |
PE45620 | 2.4mm Female |
2 Hole Flange |
0.626 |
0.481 |
0.015 |
||||
![]() |
PE45621 | 2.4mm Female |
2 Hole Flange |
0.626 |
0.481 |
0.02 |
||||
![]() |
PE45622 | 2.4mm Female |
2 Hole Flange |
0.5 |
0.355 |
0.009 |
||||
![]() |
PE45623 | 2.4mm Female |
2 Hole Flange |
0.5 |
0.355 |
0.012 |
||||
![]() |
PE45624 | 2.4mm Female |
2 Hole Flange |
0.5 |
0.355 |
0.015 |
||||
![]() |
PE45625 | 2.4mm Female |
2 Hole Flange |
0.5 |
0.355 |
0.02 |
||||
![]() |
PE45626 | 2.4mm Female |
2 Hole Flange |
0.55 |
0.4 |
0.009 |
||||
![]() |
PE45627 | 2.4mm Female |
2 Hole Flange |
0.55 |
0.4 |
0.012 |
||||
![]() |
PE45628 | 2.4mm Female |
2 Hole Flange |
0.55 |
0.4 |
0.015 |
||||
![]() |
PE45629 | 2.4mm Female |
2 Hole Flange |
0.55 |
0.4 |
0.02 |
||||
2.4mm Field Replaceable Connectors from Pasternack
Pasternack's field replaceable connectors mount to the wall of a " chassis," typically a metal housing that contains RF components. The connectors terminate with a pin. There are many pin types, including a glass bead feed-through or a tab contact, or a pin in a dielectric. Pasternack offers a limited selection of these connector accessories. The available pin options can be found here. The benefit of field replaceable connectors is that if damaged they can be replaced without having to open or access the PCB inside the housing. In addition, connector series can be changed from SMA to 2.92mm, for example, by simply removing the connector and replacing it with the new series. The only constraint is that it must have the same mating pin diameter and flange configuration. The variations in the series of connectors includes: 1) connector series 2) pin diameter (diameter that the connector is designed to mate with. 3) flange configuration (4 hole, 2 hole, flange size, and hole spacing).
These field replaceable connectors from Pasternack are in-stock and available for same-day shipping.
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451