Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2.4mm Female Field Replaceable Connector 2 Hole Flange Mount 0.012 inch Pin, .481 inch Hole Spacing, with Metal Contact Ring

Product ID: PE45619

Pricing

QuantityPrice
1-24$85.59

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 22
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector Series2.4mm
Connector GenderFemale
Body StyleStraight
Attachment MethodField Replaceable
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency50 GHz
Interface Type 10.012 inch Pin

Description

2.4mm Female Field Replaceable Connector 2 Hole Flange Mount 0.012 inch Pin, .481 inch Hole Spacing, with Metal Contact Ring

PE45619 2.4mm female 2 hole flange connector has an interface type of 0.012 inch pin and a impedance. Pasternack 2.4mm female 2 hole flange connector uses shield/contact as an attachment method. Our female 2.4mm connector provides a minimum frequency of DC and a maximum frequency of 50 GHz.

The Pasternack 2.4mm female 2 hole flange connector has a PEI dielectric type and a VSWR of 1.2. The Pasternack 2.4mm connector has a passivated stainless steel body. Our PE45619 2.4mm connector uses beryllium copper contact. This 2.4mm female 2 hole flange RF connector is REACH compliant.

This Pasternack female 2.4mm 2 hole flange connector will ship the same day as purchased. Our 2 hole flange 2.4mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 2.4mm connector cable assemblies that will ship the same day as well.