USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

  • QN attenuator design for quick connect/disconnect
  • Attenuation values from 0 to 20dB
  • Quick disconnect QN attenuator VSWR < 1.3:1
  • Frequency range from DC to 3GHz
  • Max input power of 1W

 

▼ Click QN attenuators for more details

Picture

Part No.

& Additional

Views

Frequency
Band
(GHz)

Attenuation

(dB)

VSWR

Max
Power

(W)

Connector
Gender

(input)

Connector
Gender
(Output)

ECCN

0 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz   PE7AP1000-0

DC to 3

0

1.3:1

1

QN Male

QN Female

EAR99

  • descr0 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr0 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr0 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr0 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
             


1 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz   PE7AP1000-1

DC to 3

1

1.3:1

1

QN Male

QN Female

EAR99

  • descr1 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr1 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr1 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr1 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
             


2 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz   PE7AP1000-2

DC to 3

2

1.3:1

1

QN Male

QN Female

EAR99

  • descr2 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr2 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr2 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr2 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
             


3 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz   PE7AP1000-3

DC to 3

3

1.3:1

1

QN Male

QN Female

EAR99

  • descr3 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr3 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr3 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr3 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
             


6 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz   PE7AP1000-6

DC to 3

6

1.3:1

1

QN Male

QN Female

EAR99

  • descr6 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr6 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr6 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr6 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
             


9 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz   PE7AP1000-9

DC to 3

9

1.3:1

1

QN Male

QN Female

EAR99

  • descr9 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr9 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr9 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr9 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
             


12 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz   PE7AP1000-12

DC to 3

12

1.3:1

1

QN Male

QN Female

EAR99

  • descr12 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr12 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr12 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr12 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
             


15 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz   PE7AP1000-15

DC to 3

15

1.3:1

1

QN Male

QN Female

EAR99

  • descr15 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr15 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr15 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr15 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
             


18 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz   PE7AP1000-18

DC to 3

18

1.3:1

1

QN Male

QN Female

EAR99

  • descr18 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr18 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr18 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr18 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
             


20 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz   PE7AP1000-20

DC to 3

20

1.3:1

1

QN Male

QN Female

EAR99

  • descr20 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr20 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr20 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
  • descr20 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
             


Select a category below for more quick connect attenuators

QMA  |  QN  |  4.3-10  |   main page

QN Quick Connect / Disconnect Attenuator Series from Pasternack

Pasternack QN quick connect attenuators were designed for rapid and easy mating. This QN quick connect / disconnect attenuator series supports operating frequency ranges from DC to 3 GHz. These QN QD attenuators boast attenuation values from 0 to 20dB and VSWR as low as 1.3:1.

This low PIM rapid connect disconnect QN attenuator series eliminates the need for a wrench or torque for coupling. They are easy to screw-on and allow for hand-tightening, which improves installation flexibility. These quick disconnect connect RF attenuators are ideal for telecommunication, industrial, defense and aerospace industries.

Pasternack rapid connect QN attenuators are made of brass tri-metal and meet IP67, ingress protection rating, requirements. As with our other over 45,000 RF, microwave and millimeter wave components, these QN attenuator series for quick connect and disconnect are in-stock. Not only are these QD attenuators in stock, they also ship the same day are they are purchased. These and many other reasons is why Pasternack is the one of the best websites to find and buy quick disconnect QN attenuator components.

 

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451