USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Pasternack single pole three throw (SP3T) pin diode switches cover frequency bands from 500 MHz to 18 GHz. SP3T pin diode switch designs feature excellent insertion loss as low as 1 dB, Isolation levels up to 75 dB, and fast switching speed levels as low as 100 nsec. Pin diode SP3T switch models are available in MIL-Grade rugged coaxial packaging with integrated TTL compatible logic control circuitry and some models support Field Replaceable Connectors.
Picture
Part No.
& Additional
Views
SP3T Switch
Design
RF Frequency
Range
(MHz)
Typical
Isolation
(dB)
Typical
Insertion
Loss (dB)
Typical
Switching
Time (ns)
Max RF Input
Power (CW)
(Watts)
TTL Control
Connector
Type
Field
Replaceable
![]() |
PE71S6211 | Absorptive |
500-18,000 |
55 |
3.8 |
100 |
0.1 |
Solder Pin |
SMA Female |
Yes |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
PE71S6243 | Absorptive |
1,000-2,000 |
60 |
1.25 |
100 |
0.1 |
Solder Pin |
SMA Female |
Yes |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
PE71S6244 | Absorptive |
2,000-4,000 |
75 |
1.5 |
100 |
0.1 |
Solder Pin |
SMA Female |
Yes |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
PE71S6245 | Absorptive |
4,000-8,000 |
75 |
2.5 |
100 |
0.1 |
Solder Pin |
SMA Female |
Yes |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
PE71S6246 | Absorptive |
8,000-12,000 |
70 |
2.8 |
100 |
0.1 |
Solder Pin |
SMA Female |
Yes |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
PE71S6271 | Reflective |
1,000-2,000 |
60 |
1 |
100 |
0.1 |
Solder Pin |
SMA Female |
Yes |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
PE71S6276 | Reflective |
1,000-18,000 |
65 |
2.75 |
100 |
0.1 |
Solder Pin |
SMA Female |
Yes |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
PE71S6272 | Reflective |
2,000-4,000 |
75 |
1.2 |
100 |
0.1 |
Solder Pin |
SMA Female |
Yes |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
PE71S6273 | Reflective |
4,000-8,000 |
75 |
2 |
100 |
0.1 |
Solder Pin |
SMA Female |
Yes |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
PE71S6274 | Reflective |
8,000-12,000 |
70 |
2.4 |
100 |
0.1 |
Solder Pin |
SMA Female |
Yes |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
PE71S6275 | Reflective |
12,000-18,000 |
70 |
2.75 |
100 |
0.1 |
Solder Pin |
SMA Female |
Yes |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Additional switches to explore
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451