Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Absorptive SP3T PIN Diode Switch Operating From 500 MHz to 18 GHz Up to 0.1 Watts (+20 dBm) and Field Replaceable SMA

Product ID: PE71S6211

Pricing

QuantityPrice
1-4$2,960.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency500 MHz
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum Input Power0.1 Watts
Maximum Input VSWR2:1
Maximum Insertion Loss3.8 dB
Minimum Isolation55 dB

Description

Absorptive SP3T PIN Diode Switch Operating From 500 MHz to 18 GHz Up to 0.1 Watts (+20 dBm) and Field Replaceable SMA

PE71S6211 PIN diode switch from Pasternack is a Absorptive design. Our RF Absorptive PIN diode switch uses SMA connectors at 50 Ohm. This SMA PIN diode Absorptive switch has a minimum frequency of 500 MHz and a maximum frequency of 18 GHz. The Pasternack PIN diode Absorptive RF switch is rated at a switching speed of 100 ns and a maximum input power of 0.1 Watts (+20 dBm ).

Insertion loss maximum of this SMA Absorptive switch is 3.8 dB with an isolation minimum of 55 dB. Absorptive PIN diode radio frequency switch PE71S6211 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Absorptive SMA coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.