Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

PIN Diode SP3T Switches

RF PIN diode SP3T switches are passive microwave devices that route a high frequency signal through a set transmission path. PIN diode SP3T switches from Pasternack are most commonly used in RF, microwave and millimeter wave test systems for routing varying RF signals between instruments, allowing multiple tests to be performed at the same time using the same setup. Many of our RF, microwave and millimeter wave PIN diode SP3T switches are RoHS and REACH compliant.


Our PIN diode RF SP3T switches are available with 2.92mm and SMA connectors. These broadband PIN diode SP3T switches have frequency capabilities ranging from 10 MHz to 18 GHz depending on type and style and very low VSWR. Pasternack Enterprises PIN diode SP3T RF switches have a power rating between 0.1 Watts and 1 Watts and a maximum speed threshold between 100 and 250 nanoseconds (nsec).


The Pasternack facility certified to ISO 9001:2015 ships all RF PIN diode SP3T switches from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available for same dat shipping worldwide. Expert technical support and friendly customer service personnel are always here to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Frequency Band

Max Power (Watts)

Connector Series

 

1-14 of 14 Results