Page 1008 - RF Adapter Datasheets
P. 1008

C Female to C Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9208


                   Configuration
                       • C Female Connector 1                           • 50 Ohms
                       • C Female Connector 2                           • Straight Body Geometry
                   Features
                       • C Interface compliant with MIL-C-39012         • 3 µ-in min Gold Contact Plating
                       • Gold Plated Brass Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9208 type C female to type C female adapter is part of our full line of RF components available for same-day
                   shipping. Our type C to type C adapter has a female to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             0.748 in [19 mm]
                       Weight                                            0.068 lbs [30.84 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       C Female                 C Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              C Female                                C Female
                       Contact            Brass                Gold                Brass               Gold
                                                           3 µ-in minimum                          3 µ-in minimum
                       Insulation         PTFE                                     PTFE


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: C Female to C Female Adapter PE9208








                                                        PE9208  REV 1.1                                                1
   1003   1004   1005   1006   1007   1008   1009   1010   1011   1012   1013