Page 1091 - RF Adapter Datasheets
P. 1091

HN Male to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9126


                   Configuration
                       • HN Male Connector 1                            • 50 Ohms
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 4 GHz                  • Gold Plated Brass Contact
                       • HN Interface compliant with MIL-STD-348A       • 30 µ-in min Gold Contact Plating
                       • BNC Interface compliant with MIL-STD-348A
                   Applications
                       • Allows Connection Between Series  • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9126 HN male to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our HN to BNC adapter has a male to female gender configuration. PE9126 HN male to BNC female adapter
                   operates to 4 GHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                              1.5:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.508 in [38.3 mm]
                       Width                                             0.866 in [22 mm]
                       Weight                                            0.103 lbs [46.72 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Male to BNC Female Adapter PE9126








                                                        PE9126  REV 1.1                                                1
   1086   1087   1088   1089   1090   1091   1092   1093   1094   1095   1096