Page 1088 - RF Adapter Datasheets
P. 1088

HN Male to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9567


                   Configuration
                       • HN Male Connector 1                            • 50 Ohms
                       • BNC Male Connector 2                           • Straight Body Geometry
                   Features
                       • HN Interface compliant with MIL-STD-348        • Silver Plated Contact
                       • BNC Interface compliant with MIL-STD-348       • Contact Plating per QQ-S-365
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9567 HN male to BNC male adapter is part of our full line of RF components available for same-day shipping.
                   Our HN to BNC adapter has a male to male gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.54 in [39.12 mm]
                       Width                                             0.9 in [22.86 mm]
                       Weight                                            0.11 lbs [49.9 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       HN Male                  BNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: HN Male to BNC Male Adapter PE9567








                                                        PE9567  REV 1.1                                                1
   1083   1084   1085   1086   1087   1088   1089   1090   1091   1092   1093