Page 1083 - RF Adapter Datasheets
P. 1083

Bulkhead HN Female to HN Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9193


                   Configuration
                       • HN Female Connector 1                          • Straight Body Geometry
                       • HN Female Connector 2                          • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.3:1 up to 2 GHz                  • Gold Plated Brass Contact
                       • HN Interface compliant with MIL-STD-348A
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9193 bulkhead HN female to HN female adapter is part of our full line of RF components available for same-
                   day shipping. Our HN to HN adapter has a female to female gender configuration. PE9193 HN female to HN female adapter
                   operates to 2 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This RF HN bulkhead to HN adapter
                   allows designers to create external connections on their product enclosures, and can be used in a variety of other rack mount
                   and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            2            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                            1,900          Vrms
                       Insulation Resistance                5,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.97 in [50.04 mm]
                       Width                                             1 in [25.4 mm]
                       Weight                                            0.167 lbs [75.75 g]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead HN Female to HN Female Adapter PE9193








                                                        PE9193  REV 1.1                                                1
   1078   1079   1080   1081   1082   1083   1084   1085   1086   1087   1088