Page 1185 - RF Adapter Datasheets
P. 1185

MHV Male to SHV Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9335


                   Configuration
                       • MHV Male Connector 1                           • 50 Ohms
                       • SHV Jack Connector 2                           • Straight Body Geometry
                   Features
                       • MHV Interface compliant with MIL-STD-348       • Silver Plated Contact
                       • SHV Interface compliant with MIL-STD-348       • Contact Plating per QQ-S-365
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9335 MHV male to SHV jack adapter is part of our full line of RF components available for same-day shipping.
                   Our MHV to SHV adapter has a male to jack gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.65 in [41.91 mm]
                       Width                                             0.57 in [14.48 mm]
                       Weight                                            0.008 lbs [3.63 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       MHV Male                 SHV Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MHV Male to SHV Jack Adapter PE9335








                                                        PE9335  REV 1.1                                                1
   1180   1181   1182   1183   1184   1185   1186   1187   1188   1189   1190