Page 1189 - RF Adapter Datasheets
P. 1189

MHV Female to SHV Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9265


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             MHV Female                               SHV Plug
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   MHV Female to SHV Plug Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: MHV Female to SHV Plug Adapter PE9265

                   URL: https://www.pasternack.com/mhv-female-shv-plug-straight-adapter-pe9265-p.aspx





















                                                        PE9265  REV 1.1                                                2
   1184   1185   1186   1187   1188   1189   1190   1191   1192   1193   1194