Page 1191 - RF Adapter Datasheets
P. 1191

MHV Female to SHV Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9339


                   Configuration
                       • MHV Female Connector 1                         • 50 Ohms
                       • SHV Jack Connector 2                           • Straight Body Geometry
                   Features
                       • MHV Interface compliant with MIL-STD-348       • Silver Plated Brass Contact
                       • SHV Interface compliant with MIL-STD-348       • Contact Plating per QQ-S-365
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9339 MHV female to SHV jack adapter is part of our full line of RF components available for same-day
                   shipping. Our MHV to SHV adapter has a female to jack gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.59 in [40.39 mm]
                       Width                                             0.44 in [11.18 mm]
                       Weight                                            0.034 lbs [15.42 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      MHV Female                SHV Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MHV Female to SHV Jack Adapter PE9339








                                                        PE9339  REV 1.1                                                1
   1186   1187   1188   1189   1190   1191   1192   1193   1194   1195   1196