Page 1196 - RF Adapter Datasheets
P. 1196

Mini SMP Female to Mini SMP Female Adapter






      TECHNICAL DATA SHEET                                                                                 PE9780


                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Body Material and Plating                         Beryllium Copper, Gold
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              Mini SMP Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Body Material and Plating                         Beryllium Copper, Gold
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                       URL: http://www.pasternack.com/mini-smp-female-mini-smp-female-straight-adapter-pe9780-p.aspx


                   Mini  SMP  Female  to  Mini  SMP  Female Adapter  from  Pasternack  Enterprises  has  same  day  shipment  for  domestic  and
                   International orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest
                   selection in the industry.














































                                                         PE9780  REV                                                   2
   1191   1192   1193   1194   1195   1196   1197   1198   1199   1200   1201