Page 1195 - RF Adapter Datasheets
P. 1195

Mini SMP Female to Mini SMP Female Adapter






      TECHNICAL DATA SHEET                                                                                 PE9780


                   Mini SMP Female to Mini SMP Female Adapter

                   Configuration
                       Connector 1                                       Mini SMP Female
                       Impedance 1                                       50 Ohms
                       Connector Specification 1                         MIL-STD-348A
                       Connector 2                                       Mini SMP Female
                       Impedance 2                                       50 Ohms
                       Connector Specification 2                         MIL-STD-348A
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range, GHz                              DC to 65
                       Maximum Operating Voltage, Volts                  325
                       Frequency 1
                       Frequency, GHz                                    DC to 18
                       VSWR                                              1.11:1
                       Return Loss, dB                                   26
                       Insertion Loss, dB                                0.21
                       Frequency 2
                       Frequency, GHz                                    18 to 26.5
                       VSWR                                              1.43:1
                       Return Loss, dB                                   15
                       Insertion Loss, dB                                0.26
                       Frequency 3
                       Frequency, GHz                                    26.5 to 50
                       VSWR                                              1.58:1
                       Return Loss, dB                                   13
                       Insertion Loss, dB                                0.35
                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -55 to +155

                       Size
                       Length, in [mm]                                   0.21 [5.33]
                       Width/Dia., in [mm]                               0.11 [2.79]
                       .
                       Connector 1
                       Type                                              Mini SMP Female

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Mini SMP Female to Mini SMP Female Adapter PE9780












                                                         PE9780  REV                                                   1
   1190   1191   1192   1193   1194   1195   1196   1197   1198   1199   1200