Page 1219 - RF Adapter Datasheets
P. 1219

Mini UHF Male to FME Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9705


                   Configuration
                       • Mini UHF Male Connector 1                      • 50 Ohms
                       • FME Plug Connector 2                           • Straight Body Geometry
                   Features

                       • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9705 Mini UHF male to FME plug adapter is part of our full line of RF components available for same-day
                   shipping. Our Mini UHF to FME adapter has a male to plug gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            0.9 in [22.86 mm]
                       Width                                             0.452 in [11.48 mm]
                       Weight                                            0.02 lbs [9.07 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     Mini UHF Male              FME Plug
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            Mini UHF Male                             FME Plug
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Mini UHF Male to FME Plug Adapter PE9705








                                                        PE9705  REV 1.1                                                1
   1214   1215   1216   1217   1218   1219   1220   1221   1222   1223   1224