Page 1231 - RF Adapter Datasheets
P. 1231

Mini UHF Female to FME Jack Adapter






      TECHNICAL DATA SHEET                                                                                 PE9710


                   Mini UHF Female to FME Jack Adapter

                   Configuration
                       Connector 1                                       Mini UHF Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       FME Jack
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   0.97 [24.64]
                       Width/Dia., in [mm]                               0.43 [10.92]
                       .
                       Connector 1
                       Type                                              Mini UHF Female
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             30µ in. minimum
                       Body Material and Plating                         Brass, Nickel
                       Body Plating Specification                        100µ in. minimum
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              FME Jack
                       Inner Conductor Material and Plating              Brass, Gold
                       Inner Conductor Plating Specification             30µ in. minimum
                       Body Material and Plating                         Brass, Nickel
                       Body Plating Specification                        100µ in. minimum
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                       URL: http://www.pasternack.com/mini-uhf-female-fme-jack-straight-adapter-pe9710-p.aspx


                   Mini UHF Female to FME Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.
















                                                         PE9710  REV                                                   1
   1226   1227   1228   1229   1230   1231   1232   1233   1234   1235   1236