Page 1234 - RF Adapter Datasheets
P. 1234

MMCX Plug to MMCX Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9480


                   Configuration
                       • MMCX Plug Connector 1                          • 50 Ohms
                       • MMCX Jack Connector 2                          • Straight Body Geometry
                   Features
                       • MMCX Interface compliant with MIL-C-39012      • Contact Plating per MIL-G-45204
                       • Gold Plated Contact
                   Applications
                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9480 MMCX plug to MMCX jack adapter is part of our full line of RF components available for same-day
                   shipping. Our MMCX to MMCX adapter has a plug to jack gender configuration. The PE9480 Pasternack RF adapter can also
                   be used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            0.493 in [12.52 mm]
                       Width                                             0.155 in [3.94 mm]
                       Weight                                            0.003 lbs [1.36 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      MMCX Plug                MMCX Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       .














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MMCX Plug to MMCX Jack Adapter PE9480








                                                        PE9480  REV 1.1                                                1
   1229   1230   1231   1232   1233   1234   1235   1236   1237   1238   1239