Page 1237 - RF Adapter Datasheets
P. 1237

MMCX Jack to MMCX Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9523


                   Configuration
                       • MMCX Jack Connector 1                          • 50 Ohms
                       • MMCX Jack Connector 2                          • Straight Body Geometry
                   Features
                       • MMCX Interface compliant with MIL-C-39012      • Contact Plating per MIL-G-45204
                       • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9523 MMCX jack to MMCX jack adapter is part of our full line of RF components available for same-day
                   shipping. Our MMCX to MMCX adapter has a jack to jack gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            0.473 in [12.01 mm]
                       Width                                             0.158 in [4.01 mm]
                       Weight                                            0.006 lbs [2.72 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      MMCX Jack                MMCX Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MMCX Jack to MMCX Jack Adapter PE9523








                                                        PE9523  REV 1.1                                                1
   1232   1233   1234   1235   1236   1237   1238   1239   1240   1241   1242