Page 1268 - RF Adapter Datasheets
P. 1268

Slide-On MMBX Plug to MMBX Plug Snap-
     On Adapter, 4.8mm Long Bullet




     RF Adapters Technical Data Sheet                                                                      PE91370


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      MMBX Plug                MMBX Plug
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                100                      100
                       Contact Captivation Axial Force, Min    2.25 lbs [1.02 Kg]       2.25 lbs [1.02 Kg]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type          Slide-On MMBX Plug                      Snap-On MMBX Plug
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Bronze               Gold               Bronze               Gold
                       Body               Bronze               Gold               Bronze               Gold
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Slide-On MMBX Plug to MMBX Plug Snap-On Adapter, 4.8mm Long Bullet PE91370








                                                       PE91370  REV 1.0                                                2
   1263   1264   1265   1266   1267   1268   1269   1270   1271   1272   1273