Page 1264 - RF Adapter Datasheets
P. 1264

MMCX Jack to MCX Jack Adapter






      TECHNICAL DATA SHEET                                                                                 PE9526


                   MMCX Jack to MCX Jack Adapter

                   Configuration
                       Connector 1                                       MMCX Jack
                       Impedance 1                                       50 Ohms
                       Connector 2                                       MCX Jack
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165
                       Size
                       Length, in [mm]                                   0.53 [13.46]
                       Width/Dia., in [mm]                               0.188 [4.78]
                       .
                       Connector 1
                       Type                                              MMCX Jack
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              MCX Jack
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                       URL: http://www.pasternack.com/mmcx-jack-mcx-jack-straight-adapter-pe9526-p.aspx


                   MMCX Jack to MCX Jack Adapter from Pasternack Enterprises  has same day shipment  for domestic and International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.
















                                                         PE9526  REV                                                   1
   1259   1260   1261   1262   1263   1264   1265   1266   1267   1268   1269