Page 1261 - RF Adapter Datasheets
P. 1261

MMCX Jack to MCX Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9528


                   Configuration
                       • MMCX Jack Connector 1                          • 50 Ohms
                       • MCX Plug Connector 2                           • Straight Body Geometry
                   Features
                       • MMCX Interface compliant with MIL-C-39012      • Gold Plated Contact
                       • MCX Interface compliant with MIL-C-39012       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9528 MMCX jack to MCX plug adapter is part of our full line of RF components available for same-day
                   shipping. Our MMCX to MCX adapter has a jack to plug gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            0.536 in [13.61 mm]
                       Width                                             0.188 in [4.78 mm]
                       Weight                                            0.003 lbs [1.36 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      MMCX Jack                 MCX Plug
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: MMCX Jack to MCX Plug Adapter PE9528








                                                        PE9528  REV 1.1                                                1
   1256   1257   1258   1259   1260   1261   1262   1263   1264   1265   1266