Page 1259 - RF Adapter Datasheets
P. 1259

MMCX Jack to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9516


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             MMCX Jack                               BNC Female
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                             QQ-N-290                                QQ-N-290
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   MMCX Jack to BNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: MMCX Jack to BNC Female Adapter PE9516

                   URL: https://www.pasternack.com/mmcx-jack-bnc-female-straight-adapter-pe9516-p.aspx




























                                                        PE9516  REV 1.1                                                2
   1254   1255   1256   1257   1258   1259   1260   1261   1262   1263   1264