Page 1279 - RF Adapter Datasheets
P. 1279

Slide-On MMBX Plug to MMBX Plug Snap-
     On Adapter, 7mm Long Bullet




     RF Adapters Technical Data Sheet                                                                      PE91373


                   Configuration
                       • Slide-On MMBX Plug Connector 1                 • 50 Ohm
                       • Snap-On MMBX Plug Connector 2                  • Straight Body Geometry
                   Features
                       • Max VSWR of 1.08:1 up to 12.4 GHz              • Reliable Snap-On connection method
                       • Gold Plated Contact                            • Mechanical misalignment tolerance of 4.5°/0.7mm Max
                   Applications
                       • General Purpose Test           • Board to board applications
                       • Low cost blind mate interconnect  requiring multiple coaxial
                       • Multi circuit board radios      connections
                   .
                   Description
                   Pasternack’s PE91373 slide-on MMBX plug to MMBX plug snap-on adapter is part of our full line of RF components available
                   for  same-day  shipping.  Our  MMBX  to  MMBX  adapter  has  a  plug  to  plug  gender  configuration.  PE91373  MMBX  plug  to
                   MMBX plug adapter is gold plated and operates to 12.4 GHz. The Pasternack RF adapter provides excellent VSWR of 1.08:1
                   maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          12.4           GHz
                       VSWR                                                              1.08:1
                       Insertion Loss                                                    0.42           dB
                       Operating Voltage (AC)                                             330           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,000          Vrms
                       Insulation Resistance                1,000                                      MOhms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.27 in [6.86 mm]
                       Width                                             0.149 in [3.78 mm]
                       Weight                                            0.00554 lbs [2.51 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Slide-On MMBX Plug to MMBX Plug Snap-On Adapter, 7mm Long Bullet PE91373








                                                       PE91373  REV 1.0                                                1
   1274   1275   1276   1277   1278   1279   1280   1281   1282   1283   1284