Page 1287 - RF Adapter Datasheets
P. 1287

N Male to N Male Adapter IP67 UnMated



      TECHNICAL DATA SHEET                                                                               PE91235



                   Configuration
                       Connector 1                                       N Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       N Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.3:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.602 [40.69]
                       .
                       Connector 1
                       Type                                              N Male
                       Inner Conductor Material and Plating              Brass, Gold
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Hex Size, mm                                      20
                       Torque, in-lbs [Nm]                               8.85 [1]
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              N Male
                       Inner Conductor Material and Plating              Brass, Gold
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Hex Size, mm                                      20
                       Torque, in-lbs [Nm]                               8.85 [1]
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -45 to +120 deg C

                       Ingress Protection                                IP67 UnMated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   06/16/2014





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Adapter IP67 UnMated PE91235








                                                       PE91235  REV 1.0                                                1
   1282   1283   1284   1285   1286   1287   1288   1289   1290   1291   1292