Page 1290 - RF Adapter Datasheets
P. 1290

N Male to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9007


                   Configuration
                       • N Male Connector 1                             •  50 Ohms
                       • N Male Connector 2                             •  Straight Body Geometry
                   Features
                       •  Max VSWR of 1.3:1 up to 6 GHz                 •  Gold Plated Brass Contact
                       •  N Interface compliant with MIL-STD-348A       •  30 µ-in min. Gold Contact Plating
                   Applications
                       •  General Purpose Test
                   .
                   Description
                   Pasternack’s PE9007 type N male to type N male adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to type N adapter has a male to male gender configuration. PE9007 type N male to type N male adapter
                   operates to 6 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                            1,000          Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.606 in [40.79 mm]
                       Width                                             0.787 in [19.99 mm]
                       Weight                                            0.144 lbs [65.32 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                   N Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Male Adapter PE9007








                                                        PE9007  REV 1.2                                                1
   1285   1286   1287   1288   1289   1290   1291   1292   1293   1294   1295