Page 1293 - RF Adapter Datasheets
P. 1293

Low PIM N Male to N Male Adapter Low VSWR





     RF Adapters Technical Data Sheet                                                                      PE91034


                   Configuration
                       • N Male Connector 1                             • Low PIM Design
                       • N Male Connector 2                             • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max Return Loss of -18 dB up to 12.4 GHz       • Silver Plated Brass Contact
                       • PIM levels lower than -165 dBc                 • 200 µin min Silver Contact Plating
                       • N Interface compliant with MIL-STD-348
                   Applications

                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91034 Low PIM type N male to type N male adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to type N adapter has a male to male gender configuration in a Low PIM design. PE91034 type
                   N male to type N male adapter operates to 12.4 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          12.4           GHz
                       Return Loss                                                        -18           dB
                       Passive Intermodulation                                           -165           dBc
                       Dielectric Withstanding Voltage (AC)                              2,500          Vrms
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 2   2 to 12.4                                        GHz
                       Return Loss, Max        -28       -18                                            dB
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM N Male to N Male Adapter Low VSWR PE91034








                                                       PE91034  REV 1.1                                                1
   1288   1289   1290   1291   1292   1293   1294   1295   1296   1297   1298