Page 1297 - RF Adapter Datasheets
P. 1297

Precision N Male to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9427


                   Configuration
                       • N Male Connector 1                             • Precision Design
                       • N Male Connector 2                             • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • Contact Plating per MIL-G-45204
                       • Gold over Nickel Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test           • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9427 precision type N male to type N male adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to type N adapter has a male to male gender configuration built of durable stainless steel in
                   a precision design. PE9427 type N male to type N male adapter operates to 18 GHz. The Pasternack RF adapter provides
                   excellent VSWR of 1.15:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       Insertion Loss                                                    0.22           dB
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).

                   Mechanical Specifications
                       Size
                       Length                                            1.85 in [46.99 mm]
                       Width                                             0.8 in [20.32 mm]
                       Weight                                            0.171 lbs [77.56 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision N Male to N Male Adapter PE9427








                                                        PE9427  REV 1.2                                                1
   1292   1293   1294   1295   1296   1297   1298   1299   1300   1301   1302