Page 1308 - RF Adapter Datasheets
P. 1308

N Male to N Female Adapter IP67 Mated



      TECHNICAL DATA SHEET                                                                               PE91199



                   Configuration
                       Connector 1                                       N Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       N Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.2:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.457 [37.01]
                       .
                       Connector 1
                       Type                                              N Male
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Hex Size, mm                                      20
                       Torque, in-lbs [Nm]                               8.85 [1]
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              N Female
                       Inner Conductor Material and Plating              Beryllium Copper, Gold
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -45 to +125 deg C

                       Ingress Protection                                IP67 Mated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Female Adapter IP67 Mated PE91199








                                                        PE91199  REV 1.0                                               1
   1303   1304   1305   1306   1307   1308   1309   1310   1311   1312   1313