Page 1305 - RF Adapter Datasheets
P. 1305

N Tee Adapter Male-Male-Male





     RF Adapters Technical Data Sheet                                                                        PE9390


                   Configuration
                       • N Male Connector 1                             • 50 Ohms
                       • N Male Connector 2                             • Tee Body Geometry
                   Features
                       • N interface compliant with MIL-STD-348         • Silver Plated Contact
                       • Contact plating according to QQ-S-365
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9390 type N tee adapter male-male-male is part of our full line of RF components available for same-day
                   shipping. Tee adapters (also called tee connectors) are three port devices that can be used to split or combine a signal. Unlike
                   power dividers/combiners, however, they do not provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            2.31 in [58.67 mm]
                       Width                                             0.8 in [20.32 mm]
                       Height                                            1.544 in [39.22 mm]
                       Weight                                            0.268 lbs [121.56 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                   N Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Tee Adapter Male-Male-Male PE9390








                                                        PE9390  REV 1.1                                                1
   1300   1301   1302   1303   1304   1305   1306   1307   1308   1309   1310