Page 1322 - RF Adapter Datasheets
P. 1322

N Male to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9311


                   Configuration
                       • N Male Connector 1                             • 50 Ohms
                       • N Female Connector 2                           • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 11 GHz                 • Gold Plated Brass Contact
                       • N Interface compliant with MIL-STD-348A        • 50 µ-in min Gold Contact Plating
                   Applications
                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9311 type N male to type N female adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to type N adapter has a male to female gender configuration. PE9311 type N male to type N female
                   adapter operates to 11 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. The PE9311 Pasternack
                   RF adapter can also be used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                            1,000          Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.39 in [35.31 mm]
                       Width                                             0.787 in [19.99 mm]
                       Weight                                            0.104 lbs [47.17 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Female Adapter PE9311








                                                        PE9311  REV 1.1                                                1
   1317   1318   1319   1320   1321   1322   1323   1324   1325   1326   1327