Page 1327 - RF Adapter Datasheets
P. 1327
50 Ohm N Male to 75 Ohm N Female Adapter
RF Adapters Technical Data Sheet PE9349
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type N Male N Female
Contact Silver Silver
QQ-S-365 QQ-S-365
Insulation PTFE PTFE
Outer Conductor Brass Nickel
QQ-N-290
Body Brass Nickel
QQ-N-290
Coupling Nut Brass Nickel
QQ-N-290
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
50 Ohm N Male to 75 Ohm N Female Adapter from Pasternack Enterprises has same day shipment for domestic and
International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 50 Ohm N Male to 75 Ohm N Female Adapter PE9349
URL: https://www.pasternack.com/n-male-n-female-straight-adapter-pe9349-p.aspx
PE9349 REV 1.1 2

