Page 1329 - RF Adapter Datasheets
P. 1329

Precision N Male to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9426


                   Configuration
                       • N Male Connector 1                             • Precision Design
                       • N Female Connector 2                           • Straight Body Geometry
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • Gold over Nickel Plated Beryllium Copper Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • Connector Saver                • General Purpose Test           • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9426 precision type N male to type N female adapter is part of our full line of RF components available for
                   same-day shipping. Our type N to type N adapter has a male to female gender configuration in a precision design. PE9426
                   type N male to type N female adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1
                   maximum. The PE9426 Pasternack RF adapter can also be used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                       Insertion Loss (dB) =  0.05*sqrt(fGHz).
                   Mechanical Specifications
                       Size
                       Length                                            1.819 in [46.2 mm]
                       Width                                             0.83 in [21.08 mm]
                       Weight                                            0.1376 lbs [62.41 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision N Male to N Female Adapter PE9426
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9426  REV 1.3                                                1
   1324   1325   1326   1327   1328   1329   1330   1331   1332   1333   1334