Page 1334 - RF Adapter Datasheets
P. 1334

QD N Male to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9547


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             QD N Male                                N Female
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Compliance Certifications (see product page for current document)

                   QD N Male to N Female Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: QD N Male to N Female Adapter PE9547

                   URL: https://www.pasternack.com/n-male-n-female-straight-adapter-pe9547-p.aspx

































                                                        PE9547  REV 1.1                                                2
   1329   1330   1331   1332   1333   1334   1335   1336   1337   1338   1339