Page 1333 - RF Adapter Datasheets
P. 1333

QD N Male to N Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9547


                   Configuration
                       • QD N Male Connector 1                          • 50 Ohms
                       • N Female Connector 2                           • Straight Body Geometry
                   Features
                       • N interface compliant with MIL-STD-348         • Gold Plated Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9547 QD type N male to type N female adapter is part of our full line of RF components available for same-day
                   shipping. Our type N to type N adapter has a male to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.582 in [40.18 mm]
                       Width                                             0.825 in [20.96 mm]
                       Weight                                            0.103 lbs [46.72 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                        N Male                  N Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: QD N Male to N Female Adapter PE9547








                                                        PE9547  REV 1.1                                                1
   1328   1329   1330   1331   1332   1333   1334   1335   1336   1337   1338