Page 1347 - RF Adapter Datasheets
P. 1347

N Male to N Female Bulkhead Adapter





     RF Adapters Technical Data Sheet                                                                        PE9595


                   Configuration
                       • N Male Connector 1                             • Straight Body Geometry
                       • N Female Connector 2                           • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.3:1 up to 11 GHz                 • Silver Plated Beryllium Copper Contact
                       • N Interface compliant with MIL-STD-348A        • 200 µ-in min Silver Contact Plating
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9595 type N male to type N female bulkhead adapter is part of our full line of RF components available for
                   same-day shipping. PE9595 type N male to type N female adapter operates to 11 GHz. The Pasternack RF adapter provides
                   good VSWR of 1.3:1 maximum. This RF type N to type N bulkhead adapter allows designers to create external connections
                   on their product enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.725 in [43.82 mm]
                       Width                                             0.87 in [22.1 mm]
                       Weight                                            0.144 lbs [65.32 g]








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: N Male to N Female Bulkhead Adapter PE9595








                                                        PE9595  REV 1.2                                                1
   1342   1343   1344   1345   1346   1347   1348   1349   1350   1351   1352